IESNA:LM-63-2002
[TEST]P948222
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11586
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1604.3 1812.6 2020.1 2195.7 2329.8 2411.2 2471.1 2533.3 2592.4 2660.2
2743.3 2832.6 2943.6 3064.9 3216.6 3432.9 3731.4 4135.2 4668.4 5350.8
6234.4 7293.5 8275.3 8845.1 8736.6 7900.1 6350.1 4606.9 2956.4 2101.5
1450.2 909.1 506 110.1 0 0 0
1604.3 1781.5 1969.8 2123.1 2237.2 2312.3 2364.1 2420.8 2480.7 2542.1
2619.5 2712.1 2819.9 2939.6 3083.3 3271.6 3524.6 3859.1 4286.9 4881.5
5656.5 6400.4 6765.2 6639.8 6200.1 5462.6 4300.5 2910.1 1571.6 928.3
511.6 229.1 88.6 11.2 0 0 0
1604.3 1763.1 1909.2 2016.1 2096.8 2145.4 2179.8 2224.5 2263.6 2301.1
2353.8 2424 2507 2586.8 2672.2 2776.8 2899.7 3047.4 3228.5 3409.7
3464.8 3282.8 2822.3 2281.9 1680.1 1166.1 823.7 594.6 417.4 300.1
202.7 121.3 67.8 30.3 5.6 0 0
1604.3 1717.6 1826.2 1906 1952.3 1976.2 1993 2000.2 1995.4 1977
1949.9 1935.5 1919.6 1881.2 1797.4 1677.7 1553.2 1434.3 1332.1 1262.7
1227.6 1195.6 1151.7 1077.5 1020.8 976.9 841.3 681.6 450.2 315.3
225.1 156.4 103.8 44.7 6.4 0 0
1604.3 1672.1 1750.4 1809.4 1841.3 1849.3 1831 1781.5 1701.7 1597.9
1486.2 1396 1336.9 1301 1272.3 1230 1169.3 1111 1065.5 1041.6
1041.6 1048 1049.6 1043.2 996.1 892.3 782.2 708.8 597 479.7
348 228.3 124.5 48.7 3.2 0 0
1604.3 1635.4 1672.9 1716 1747.2 1744 1701.7 1619.5 1519.7 1426.3
1348.9 1293.8 1261.9 1237.9 1210 1166.9 1106.2 1032.8 961 904.3
874 878 902.7 919.5 913.1 885.2 824.5 726.3 617 514
417.4 328 238.6 138.9 59.9 0 0
1604.3 1585.9 1597.9 1628.2 1661.8 1677.7 1653 1598.7 1538 1483.8
1428.7 1366.4 1301.8 1238.7 1177.3 1112.6 1041.6 966.6 895.5 837.3
785.4 741.5 704 680 672.8 670.4 657.7 628.9 579.5 510
393.5 269.8 149.3 79 28.7 0 0
1604.3 1553.2 1523.7 1530.1 1578.7 1641 1689.7 1693.7 1659.4 1605.1
1542 1467 1380 1288.2 1201.2 1118.2 1039.2 962.6 893.9 840.5
801.3 775.8 755.1 729.5 690.4 628.9 565.1 518.8 477.3 431
370.3 286.5 184.4 107 35.1 0 0
1604.3 1514.1 1445.5 1435.1 1483 1603.5 1732.8 1793.5 1775.1 1706.5
1624.2 1540.4 1451.8 1353.7 1255.5 1159.7 1069.5 986.5 913.9 858
815.7 786.2 774.2 766.2 748.7 710.4 664.1 611.4 557.9 495.7
419.8 327.2 241 151.6 49.5 0 0
1604.3 1476.6 1373.6 1322.5 1347.3 1468.6 1646.6 1789.5 1823.8 1763.9
1664.2 1568.4 1479.8 1387.2 1295.4 1203.6 1112.6 1024 946.6 887.5
838.1 805.3 781.4 771 755.9 727.9 688 643.3 594.6 540.4
465.3 369.5 271.4 149.3 46.3 1.6 0
1604.3 1443.1 1329.7 1262.7 1272.3 1380.8 1545.2 1688.9 1769.5 1747.2
1663.4 1568.4 1479.8 1392 1305.8 1219.6 1130.2 1042.4 965.8 901.1
846 808.5 780.6 763.8 746.3 714.3 667.3 616.2 565.1 505.2
431 333.6 242.6 129.3 35.1 0 0
1604.3 1436.7 1301.8 1208.4 1190.8 1262.7 1391.2 1538 1635.4 1645
1593.1 1512.5 1432.7 1358.5 1285 1206 1123 1039.2 961.8 895.5
838.9 798.2 763 731.1 692.8 636.1 557.1 465.3 379.1 308.1
237.9 158.8 96.6 48.7 4 0 0
1604.3 1397.6 1231.6 1100.7 1036 1039.2 1079.9 1135 1178.9 1202
1202 1173.3 1136.6 1097.5 1054.4 1008.9 964.2 915.5 857.2 797.4
739.9 674.4 606.6 547.5 487.7 407.1 327.2 269 222.7 177.2
130.1 80.6 37.5 10.4 0 0 0
1604.3 1368.8 1178.1 1019.2 921.1 878.8 865.2 863.6 858.8 851.6
836.5 807.7 773.4 732.7 684.8 645.7 607.4 577.9 558.7 550.7
540.4 518 482.1 436.6 382.3 325.6 273 226.7 182.8 142.9
102.2 57.5 24.7 4 0 0 0
1604.3 1354.5 1142.2 969 854.8 798.2 768.6 743.1 714.3 682.4
653.7 630.5 604.2 582.7 557.1 531.6 504.4 469.3 430.2 397.5
364 333.6 307.3 286.5 263.4 234.7 202.7 170.8 136.5 104.6
71 44.7 21.6 0.8 0 0 0
1604.3 1342.5 1120.6 942.6 822.9 759 719.9 682.4 646.5 610.6
576.3 546.7 518.8 490.9 465.3 440.6 414.2 387.1 361.6 334.4
308.9 286.5 266.6 245 219.5 197.1 171.6 142.9 110.1 81.4
59.1 35.1 12 0 0 0 0
1604.3 1353.7 1127.8 946.6 817.3 742.3 692 653.7 621 589
557.1 526.8 495.7 467.7 442.2 416.6 390.3 361.6 332.8 303.3
277.8 256.2 237.9 221.9 205.9 188.4 164.4 138.1 114.9 95
73.4 50.3 18.4 0 0 0 0
1604.3 1360.1 1135.8 952.2 814.1 723.1 669.7 635.3 605 573.1
542.7 512.4 485.3 459.7 435.8 410.3 384.7 356 327.2 298.5
273 254.6 239.4 226.7 211.5 190.8 162.8 139.7 122.1 103.8
81.4 54.3 21.6 6.4 0 0 0
1604.3 1360.1 1144.6 959.4 811.7 708 651.3 618.6 588.2 557.9
524.4 495.7 470.9 443.8 417.4 391.1 364 336.8 309.7 284.1
263.4 249.8 237.1 223.5 202.7 174 138.9 122.1 104.6 85.4
62.3 32.7 13.6 3.2 0 0 0
1604.3 1387.2 1178.9 992.9 831.7 711.2 647.3 613 582.7 557.1
527.6 499.6 472.5 446.2 419 392.7 365.6 339.2 314.5 292.1
273.8 259.4 245 227.5 201.9 161.2 121.3 104.6 87.8 69.4
49.5 28.7 15.2 6.4 1.6 0 0
1604.3 1403.2 1202 1016.1 849.2 722.3 651.3 613.8 584.2 557.1
529.2 502 475.7 449.4 423.8 398.3 371.9 346.4 322.5 300.9
282.5 267.4 251.4 231.5 203.5 161.2 119.7 103 85.4 67.8
47.1 27.9 16 8 4 0 0
1604.3 1409.5 1217.2 1036 865.2 742.3 654.5 617.8 585 561.9
535.6 509.2 483.7 458.1 433.4 409.5 383.9 358.4 334.4 310.5
291.3 275.4 258.6 240.2 205.9 163.6 126.9 110.9 92.6 74.2
52.7 31.9 19.2 12 7.2 3.2 0
1604.3 1454.2 1286.6 1113.4 941.8 791 684.8 625.8 593.8 568.3
545.1 521.2 497.3 473.3 448.6 423.8 399.1 373.5 350.4 328
308.1 289.7 271.4 250.6 225.1 192.4 151.6 129.3 110.1 91
69.4 43.9 27.1 17.6 12.8 6.4 0
1604.3 1487.8 1349.7 1195.6 1031.2 874.8 743.9 645.7 597 568.3
545.1 522 498.8 474.9 451 425.4 398.3 373.5 349.6 327.2
308.9 289.7 269.8 247.4 222.7 195.5 164.4 138.1 118.9 99.8
79.8 57.5 29.5 17.6 11.2 5.6 0
1604.3 1519.7 1423.1 1301 1164.5 1014.5 867.6 726.3 619.4 573.9
546.7 522 498.8 474.9 449.4 424.6 398.3 371.9 346.4 319.3
293.7 269.8 247.4 226.7 209.1 188.4 162.8 135.7 110.1 90.2
72.6 54.3 30.3 13.6 7.2 2.4 0
1604.3 1570.8 1524.5 1453.4 1338.5 1206.8 1075.1 941 767 627.3
561.1 530 504.4 479.7 455.7 431 405.5 379.9 353.6 325.6
299.3 273 249 226.7 205.1 182.8 158.8 135.7 110.1 83.8
64.7 45.5 28.7 15.2 7.2 3.2 0
1604.3 1623.4 1633 1623.4 1568.4 1482.2 1380 1266.7 1121.4 933.8
739.9 596.2 527.6 496.5 473.3 451 427 406.3 386.3 362.4
338.4 308.9 279.4 252.2 230.7 209.9 230.7 241.8 182.8 146.1
96.6 71 40.7 20 9.6 4.8 0
1604.3 1675.3 1744.8 1801.4 1823.8 1806.2 1749.6 1675.3 1605.9 1522.9
1396 1223.6 1021.6 815.7 648.9 560.3 534.8 515.6 482.1 451.8
428.6 407.9 378.3 356.8 375.9 390.3 328.8 249.8 151.6 113.3
84.6 61.5 41.5 23.9 12 4 0
1604.3 1728 1858.1 1979.4 2069.6 2121.5 2124.7 2095.2 2067.2 2058.4
2052.9 2028.9 1981.8 1922.8 1847.7 1760.7 1651.4 1546.8 1510.1 1647.4
1945.1 2228.4 2270.7 1968.2 1388.8 822.9 486.1 305.7 211.5 154.8
117.3 84.6 57.5 32.7 12.8 3.2 0
1604.3 1779.1 1961.9 2143 2294.7 2392.1 2438.4 2454.3 2470.3 2498.2
2541.3 2597.2 2664.2 2725.7 2787.2 2833.4 2906.9 3038.6 3284.4 3686.7
4208.7 4774.6 5326.9 5751.5 5801 5402.7 4638.1 3623.6 2530.1 1581.1
918.7 546.7 311.3 117.3 35.9 1.6 0
1604.3 1797.4 2009 2218.9 2392.9 2507.8 2565.3 2590 2613.2 2645.1
2689 2741.7 2810.3 2879.7 2954.8 3056.9 3203.8 3417.7 3733.8 4172
4753.8 5521.6 6568.8 7868.2 8706.3 8503.5 7881.8 7026.2 6102.7 5226.3
4330 3341.1 2286.7 1344.1 545.1 137.3 0
1604.3 1811 2040.9 2280.3 2470.3 2594.8 2656.3 2674.6 2684.2 2689
2701 2716.9 2737.7 2746.4 2774.4 2836.6 2946 3120 3401.7 3816
4373.9 5152.1 6323 8043.8 10332.1 11060 10472.6 9775.8 9004.8 8201.8
7017.4 5483.3 3821.6 2326.6 918.7 293.7 0
1604.3 1841.3 2112.7 2389.7 2618.7 2757.6 2797.5 2772.8 2713.7 2628.3
2534.1 2443.9 2354.6 2271.5 2230.8 2279.5 2491.8 2868.6 3324.3 3751.3
4156 4627.7 5272.6 6202.5 7983.1 10115.8 9680.8 8647.2 7968.8 7504.2
6842.6 5885.6 4598.2 3200.6 1251.5 205.9 0
1604.3 1857.3 2186.9 2488.6 2729.7 2847 2844.6 2743.3 2582.8 2413.6
2253.2 2119.1 2015.3 1954.7 2014.5 2312.3 2819.1 3438.4 4092.1 4780.9
5534.4 6251.9 6936.8 7730.9 8905 10403.9 10695.3 9922.7 9055.9 8167.5
7112.4 5695.6 4017.9 1945.1 761.4 85.4 0
1604.3 1882 2202.9 2520.6 2766.4 2884.5 2834.2 2655.5 2429.6 2248.4
2087.2 1958.7 1866.9 1846.1 2019.3 2478.3 3159.9 4016.3 5072.3 6355.7
7762.8 9209.9 10656.2 11956.4 13433.7 14792.2 15136.2 14514.4 13329.2 11748
9668.8 6805.9 4417 2442.4 1178.1 136.5 0
1604.3 1883.6 2206.9 2520.6 2758.4 2863.8 2812.7 2638.7 2414.4 2213.3
2052.1 1925.9 1842.9 1854.9 2096 2637.1 3417.7 4440.9 5741.1 7220.9
8729.4 10206 11691.4 13222.2 14953.4 16212.1 16283.1 15290.2 13559.8 11270.7
8877.9 6594.4 4309.2 2507 993.7 125.3 0
1604.3 1883.6 2198.9 2501.4 2719.3 2819.1 2807.1 2694.6 2521.4 2331.4
2162.2 2036.1 1949.1 1941.9 2131.9 2607.6 3305.2 4139.2 5113.8 6194.5
7274.4 8359.1 9401.5 10448.6 11883.7 13290.1 13666 12966 11776 10226.8
8497.2 6586.4 4960.5 2954 1121.4 99 0
1604.3 1862.1 2155.8 2431.2 2630.7 2732.9 2765.6 2747.2 2671.4 2557.3
2430.4 2308.3 2202.9 2146.2 2198.9 2456.7 2925.2 3529.4 4173.5 4770.6
5346.8 5852.9 6330.2 6997.4 8266.5 9541.1 9376.7 8294.4 7295.1 6411.6
5308.5 3989.2 2676.2 1301.8 365.6 44.7 0
1604.3 1861.3 2123.9 2365.7 2540.5 2637.9 2693.8 2729.7 2748 2753.6
2744.1 2716.9 2683.4 2646.7 2641.1 2705.7 2903.7 3250.1 3735.4 4287.7
4920.6 5706 6743.6 8090.9 9506.8 9773.4 8290.4 6406.8 4712.3 3431.3
2693 1967.5 1427.1 839.7 233.9 9.6 0
1604.3 1817.4 2038.5 2242 2390.5 2479.9 2546.1 2603.6 2657.1 2724.9
2798.3 2871.8 2965.1 3054.5 3175.9 3357 3618 3990.8 4555.1 5324.5
6264.7 7355.8 8652 10101.4 10621 9855.6 8046.2 6038 4077.8 2941.2
2127.9 1419.9 854.8 197.1 4.8 0 0
1604.3 1812.6 2020.1 2195.7 2329.8 2411.2 2471.1 2533.3 2592.4 2660.2
2743.3 2832.6 2943.6 3064.9 3216.6 3432.9 3731.4 4135.2 4668.4 5350.8
6234.4 7293.5 8275.3 8845.1 8736.6 7900.1 6350.1 4606.9 2956.4 2101.5
1450.2 909.1 506 110.1 0 0 0
